??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
HAR PROFINET Typ C 4xAWG22/19 tor. 50m
Bill of material
HARTING 09456001120
Preview
Product number of the Manufacturer
09456001120
Short Description
Copper cable, (round), 4x AWG 22/19, PUR (polyurethane), Cable length: 50 m, Cat. 5, Class D up to 100 MHz
Long Description
Copper cable, (round), 4x AWG 22/19, PUR (polyurethane), Cable length: 50 m, Cat. 5, Class D up to 100 MHz
Manufacturer Type Description
HAR PROFINET Typ C 4xAWG22/19 tor. 50m
Alternative product number
09 45 600 1120
Manufacturer Name
HARTING
Delivery Time
94
Product type
HAR PROFINET Typ C 4xAWG22/19 tor. 50m
Number of wires
4
AWG-number
4x AWG 22/19
Manufacturer product description
Copper cable, (round), 4x AWG 22/19, PUR (polyurethane), Cable length: 50 m, Cat. 5, Class D up to 100 MHz
Manufacturer product designation
Copper cable, (round), 4x AWG 22/19, PUR (polyurethane), Cable length: 50 m, Cat. 5, Class D up to 100 MHz
Color of coat
green
certificate/approval
0
Material of the mantle
PUR (polyurethane)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444995
Country of origin
DE
Deeplink
Deeplink
Previews
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça