??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
HAR PROFINET Typ B 4xAWG22/7 PVC outdoor
Bill of material
HARTING 094560001020300
Product number of the Manufacturer
094560001020300
Preview
Short Description
Copper cable, (round), 4x AWG 22/7, PVC, Cat. 5, Class D up to 100 MHz
Long Description
Copper cable, (round), 4x AWG 22/7, PVC, Cat. 5, Class D up to 100 MHz
Manufacturer Type Description
HAR PROFINET Typ B 4xAWG22/7 PVC outdoor
Alternative product number
09 45 600 0102 0300
Manufacturer Name
HARTING
Delivery Time
154
Product type
HAR PROFINET Typ B 4xAWG22/7 PVC outdoor
Number of wires
4
AWG-number
4x AWG 22/7
Manufacturer product description
Copper cable, (round), 4x AWG 22/7, PVC, Cat. 5, Class D up to 100 MHz
Manufacturer product designation
Copper cable, (round), 4x AWG 22/7, PVC, Cat. 5, Class D up to 100 MHz
Color of coat
Black
certificate/approval
0
Material of the mantle
PVC
Minimum Order Quantity
1000
Quantity Scale
1000
Customs tariff number
85444995
Country of origin
DE
Deeplink
Deeplink
Previews
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok