??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HAR PROFINET Typ A 4xAWG22/1 PVC 20m
Bill of material
HARTING 09456000130
Preview
Product number of the Manufacturer
09456000130
Short Description
Copper cable, (round), 4x AWG 22/1, PVC, Cable length: 20 m, Cat. 5, Class D up to 100 MHz
Long Description
Copper cable, (round), 4x AWG 22/1, PVC, Cable length: 20 m, Cat. 5, Class D up to 100 MHz
Manufacturer Type Description
HAR PROFINET Typ A 4xAWG22/1 PVC 20m
Alternative product number
09 45 600 0130
Manufacturer Name
HARTING
Delivery Time
42
Product type
HAR PROFINET Typ A 4xAWG22/1 PVC 20m
Number of wires
4
AWG-number
4x AWG 22/1
Manufacturer product description
Copper cable, (round), 4x AWG 22/1, PVC, Cable length: 20 m, Cat. 5, Class D up to 100 MHz
Manufacturer product designation
Copper cable, (round), 4x AWG 22/1, PVC, Cable length: 20 m, Cat. 5, Class D up to 100 MHz
Color of coat
green
certificate/approval
0
Material of the mantle
PVC
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444995
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part