??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB 3.0 A-A PFT cable 1,0m
Bill of material
HARTING 09454521931
Product number of the Manufacturer
09454521931
Preview
Short Description
Service interfaces, USB 3.0, Cable length: 1 m, Connection type: Type A jack - type A connector
Long Description
Service interfaces, USB 3.0, Cable length: 1 m, Connection type: Type A jack - type A connector
Manufacturer Type Description
har-port USB 3.0 A-A PFT cable 1,0m
Alternative product number
09 45 452 1931
Manufacturer Name
HARTING
Delivery Time
49
Product type
har-port
Brand
har-port
Manufacturer product designation
har-port USB 3.0 A-A PFT cable 1,0m
length
0.001 mm
color
Silver
Design of plug
USB 3.0
certificate/approval
0
material
Polyamide (PA)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드