??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB 2.0 B-B ;PFT 3,0m cable
Bill of material
HARTING 09454521914
Preview
Product number of the Manufacturer
09454521914
Short Description
Service interfaces, USB 2.0, Cable length: 3 m, Connection type: Type B jack - type B connector
Long Description
Service interfaces, USB 2.0, Cable length: 3 m, Connection type: Type B jack - type B connector
Manufacturer Type Description
har-port USB 2.0 B-B ;PFT 3,0m cable
Alternative product number
09 45 452 1914
Manufacturer Name
HARTING
Delivery Time
150
Product type
har-port
Brand
har-port
Manufacturer product designation
har-port USB 2.0 B-B ;PFT 3,0m cable
length
0.003 mm
color
Silver
Design of plug
USB 2.0
certificate/approval
0
material
Polyamide (PA)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models