??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB 2.0 B-A coupler silver
Bill of material
HARTING 09454521906
Product number of the Manufacturer
09454521906
Preview
Short Description
Service interfaces, USB 2.0, Connection type: Type B jack - type A jack
Long Description
Service interfaces, USB 2.0, Connection type: Type B jack - type A jack
Manufacturer Type Description
har-port USB 2.0 B-A coupler silver
Alternative product number
09 45 452 1906
Manufacturer Name
HARTING
Delivery Time
70
Product type
har-port
Brand
har-port
Manufacturer product designation
har-port USB 2.0 B-A coupler silver
color
Silver
Design of plug
USB 2.0
certificate/approval
0
material
Polyamide (PA)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models