??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB 2.0 A-A ; PFT black
Bill of material
HARTING 09454521903
Preview
Product number of the Manufacturer
09454521903
Short Description
Service interfaces, USB 2.0, Connection type: Type A jack - type A jack
Long Description
Service interfaces, USB 2.0, Connection type: Type A jack - type A jack
Manufacturer Type Description
har-port USB 2.0 A-A ; PFT black
Alternative product number
09 45 452 1903
Manufacturer Name
HARTING
Delivery Time
90
Product type
har-port
Brand
har-port
Application standards
EN 45545-2
Manufacturer product designation
har-port USB 2.0 A-A ; PFT black
color
Black
Design of plug
USB 2.0
certificate/approval
0
material
Polyamide (PA)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models