??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB 2.0 A-A PFT black 2,0m
Bill of material
HARTING 09454521963
Preview
Product number of the Manufacturer
09454521963
Short Description
Service interfaces, USB 2.0, Cable length: 2 m, Connection type: Type A jack - type A connector
Long Description
Service interfaces, USB 2.0, Cable length: 2 m, Connection type: Type A jack - type A connector
Manufacturer Type Description
har-port USB 2.0 A-A PFT black 2,0m
Alternative product number
09 45 452 1963
Manufacturer Name
HARTING
Delivery Time
90
Product type
har-port
Brand
har-port
Manufacturer product designation
har-port USB 2.0 A-A PFT black 2,0m
length
0.002 mm
color
Black
Design of plug
USB 2.0
certificate/approval
0
material
Polyamide (PA)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD