??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB 2.0 A-A; PFT 1,0m cable
Bill of material
HARTING 09454521921
Product number of the Manufacturer
09454521921
Preview
Short Description
Service interfaces, USB 2.0, Cable length: 1 m, Connection type: Type A jack - type A connector
Long Description
Service interfaces, USB 2.0, Cable length: 1 m, Connection type: Type A jack - type A connector
Manufacturer Type Description
har-port USB 2.0 A-A; PFT 1,0m cable
Alternative product number
09 45 452 1921
Manufacturer Name
HARTING
Delivery Time
7
Product type
har-port
Brand
har-port
Manufacturer product designation
har-port USB 2.0 A-A; PFT 1,0m cable
length
0.001 mm
color
Silver
Design of plug
USB 2.0
certificate/approval
0
material
Polyamide (PA)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.