??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB 2.0 2xMini-B; 0,5m cable
Bill of material
HARTING 09454521908
Product number of the Manufacturer
09454521908
Preview
Short Description
Service interfaces, USB 2.0, Cable length: 0.5 m, Connection type: 2x type mini B jack - type A connector
Long Description
Service interfaces, USB 2.0, Cable length: 0.5 m, Connection type: 2x type mini B jack - type A connector
Manufacturer Type Description
har-port USB 2.0 2xMini-B; 0,5m cable
Alternative product number
09 45 452 1908
Manufacturer Name
HARTING
Delivery Time
70
Product type
har-port
Brand
har-port
Manufacturer product designation
har-port USB 2.0 2xMini-B; 0,5m cable
length
0.0005 mm
color
Silver
Design of plug
USB 2.0
certificate/approval
0
material
Polyamide (PA)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part