??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
har-port RJ45 Cat.6; PFT
Bill of material
HARTING 09454521560
Preview
Product number of the Manufacturer
09454521560
Short Description
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Connection type: Jack to jack
Long Description
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Connection type: Jack to jack
Manufacturer Type Description
har-port RJ45 Cat.6; PFT
Alternative product number
09 45 452 1560
Manufacturer Name
HARTING
Delivery Time
70
Product type
har-port
Brand
har-port
Application standards
EN 45545-2
Manufacturer product designation
har-port RJ45 Cat.6; PFT
color
Silver
Design of plug
RJ45
certificate/approval
0
material
Polyamide (PA)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD