??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port RJ45 Cat.6; PFT 1,0m cable
Bill of material
HARTING 09454521509
Product number of the Manufacturer
09454521509
Preview
Short Description
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 1 m, Connection type: Jack to connector
Long Description
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 1 m, Connection type: Jack to connector
Manufacturer Type Description
har-port RJ45 Cat.6; PFT 1,0m cable
Alternative product number
09 45 452 1509
Manufacturer Name
HARTING
Delivery Time
14
Product type
har-port
Brand
har-port
Manufacturer product designation
har-port RJ45 Cat.6; PFT 1,0m cable
length
0.001 mm
color
Silver
Design of plug
RJ45
certificate/approval
0
material
Polyamide (PA)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
LV
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part