??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
har-port RJ45 Cat.6; PFT 0,8m cable
Bill of material
HARTING 09454521507
Product number of the Manufacturer
09454521507
Preview
Short Description
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.8 m
Long Description
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.8 m, Connection type: Jack to connector
Manufacturer Type Description
har-port RJ45 Cat.6; PFT 0,8m cable
Alternative product number
09 45 452 1507
Manufacturer Name
HARTING
Delivery Time
70
Product type
har-port
Brand
har-port
Manufacturer product designation
har-port RJ45 Cat.6; PFT 0,8m cable
length
0.0008 mm
color
Silver
Design of plug
RJ45
certificate/approval
0
material
Polyamide (PA)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
预览
下载CAD模型
没有针对该零部件的生成操作