??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port protection cover metal IP65/67
Bill of material
HARTING 09455020006
Preview
Product number of the Manufacturer
09455020006
Short Description
Protection cover, Metal, Degree of protection: IP65, IP67, IP69 / IPX9K acc. to ISO 20653
Long Description
Protection cover, Metal, Degree of protection: IP65, IP67, IP69 / IPX9K acc. to ISO 20653
Manufacturer Type Description
har-port protection cover metal IP65/67
Alternative product number
09 45 502 0006
Manufacturer Name
HARTING
Delivery Time
7
Degree of protection (IP), mounted
IP65, IP67, IP69 / IPX9K acc. to ISO 20653
Product type
har-port protection cover metal IP65/67
Manufacturer product description
Protection cover, Metal, Degree of protection: IP65, IP67, IP69 / IPX9K acc. to ISO 20653
Manufacturer product designation
Protection cover, Metal, Degree of protection: IP65, IP67, IP69 / IPX9K acc. to ISO 20653
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models