您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09455020000
HARTING
Interface connectors
HARTING RJ Industrial® Ethernet data interfaces
Accessories
Powered by
CAD模型選擇
{harting_qs/1/46/189/5992.prj},{NB=09455020000},{MANUID=09455020000},{BAB392=0},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{PREVIEW=../../../_pool_/05/ff/09455020000.tif__web.png},{DESCSHORT=Protection cover, Thermoplastic, Degree of protection: IP65, IP67},{DESCLONG=Protection cover, Thermoplastic, Degree of protection: IP65, IP67},{MANUTYPEDESC=har-port protection cover IP65/67 black},{SUPPLIERALTNO=09 45 502 0000},{MANUNAME=HARTING},{DELTIME=7},{AAC108=IP65, IP67},{AAO057=har-port protection cover IP65/67 black},{AAU734=Protection cover, Thermoplastic, Degree of protection: IP65, IP67},{AAW338=Protection cover, Thermoplastic, Degree of protection: IP65, IP67},{BAA351=Black},{COO=DE},{DEEPLINK=Deeplink}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
har-port protection cover IP65/67 black
Bill of material
HARTING 09455020000
Preview
Product number of the Manufacturer
09455020000
Short Description
Protection cover, Thermoplastic, Degree of protection: IP65, IP67
Long Description
Protection cover, Thermoplastic, Degree of protection: IP65, IP67
Manufacturer Type Description
har-port protection cover IP65/67 black
Alternative product number
09 45 502 0000
Manufacturer Name
HARTING
Delivery Time
7
Degree of protection (IP), mounted
IP65, IP67
Product type
har-port protection cover IP65/67 black
Manufacturer product description
Protection cover, Thermoplastic, Degree of protection: IP65, IP67
Manufacturer product designation
Protection cover, Thermoplastic, Degree of protection: IP65, IP67
color
Black
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型