??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
har-port 2x USB 2.0 A-A 5,0m cable
Bill of material
HARTING 09454521955
Product number of the Manufacturer
09454521955
Preview
Short Description
Service interfaces, USB 2.0, Cable length: 5 m, Connection type: 2x type A jack - type A connector
Long Description
Service interfaces, USB 2.0, Cable length: 5 m, Connection type: 2x type A jack - type A connector
Manufacturer Type Description
har-port 2x USB 2.0 A-A 5,0m cable
Alternative product number
09 45 452 1955
Manufacturer Name
HARTING
Delivery Time
70
Product type
har-port
Brand
har-port
Manufacturer product designation
har-port 2x USB 2.0 A-A 5,0m cable
length
0.005 mm
color
Silver
Design of plug
USB 2.0
certificate/approval
0
material
Polyamide (PA)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型