??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-modular P module male straight
Bill of material
HARTING 02539000002
Preview
Product number of the Manufacturer
02539000002
Short Description
Connectors, Male connector, Straight, Polyamide (PA), Black
Long Description
Connectors, Male connector, Straight, Polyamide (PA), Black
Manufacturer Type Description
har-modular P module male straight
Alternative product number
02 53 900 0002
Manufacturer Name
HARTING
Delivery Time
120
Manufacturer product description
Connectors, Male connector, Straight, Polyamide (PA), Black
Manufacturer product designation
har-modular P module male straight
Direction mating face
Standard
lower limit temperature
-55 °C
upper limit temperature
125 °C
Combustibility class
V0
material of insulation
Polyamide
Minimum Order Quantity
1
Quantity Scale
20
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Assembly
Other
Previews
Download CAD models
No generation actions are associated with this part