??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
har-modular P module male str with guide
Bill of material
HARTING 02539000006
Preview
Product number of the Manufacturer
02539000006
Short Description
Connectors, Male connector, Straight, PCB fixing: With guiding, Polyamide (PA), Black
Long Description
Connectors, Male connector, Straight, PCB fixing: With guiding, Polyamide (PA), Black
Manufacturer Type Description
har-modular P module male str with guide
Alternative product number
02 53 900 0006
Manufacturer Name
HARTING
Delivery Time
120
Manufacturer product description
Connectors, Male connector, Straight, PCB fixing: With guiding, Polyamide (PA), Black
Manufacturer product designation
har-modular P module male str with guide
Direction mating face
Standard
lower limit temperature
-55 °C
upper limit temperature
125 °C
Combustibility class
V0
material of insulation
Polyamide
Assembly
With guiding
Minimum Order Quantity
1
Quantity Scale
20
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !