??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-modular F4 module male straight Pa1
Bill of material
HARTING 02539041202
Preview
Product number of the Manufacturer
02539041202
Short Description
Connectors, Male connector, Reflow soldering termination (THR), Wave soldering termination, Rated current: ‌6 A, Contacts: 4, Straight
Long Description
Connectors, Male connector, Reflow soldering termination (THR), Wave soldering termination, Rated current: ‌6 A, Contacts: 4, Straight, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side, Performance level: 1, acc. to IEC 60603-2, Polyamide (PA), Black
Manufacturer Type Description
har-modular F4 module male straight Pa1
Alternative product number
02 53 904 1202
Manufacturer Name
HARTING
Delivery Time
120
Material of the contact coat
Noble metal over Ni, Mating side, Sn over Ni, Termination side
Material of the contact
Other copper alloys
rated current
6 A
Pole number
4
Manufacturer product description
Connectors, Male connector, Reflow soldering termination (THR), Wave soldering termination, Rated current: ‌6 A, Contacts: 4, Straight
Manufacturer product designation
har-modular F4 module male straight Pa1
Grid dimensions 1
5.08 mm
Pin length
4.8 mm
Type of PCB contacting
THR connection, THT connection (Wave soldering)
Direction mating face
Standard
lower limit temperature
-55 °C
upper limit temperature
125 °C
Coating plug contact area
Noble metal over Ni, Mating side, Tin (Sn), Termination side
Combustibility class
V0
material of insulation
Polyamide
Minimum Order Quantity
1
Quantity Scale
20
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Assembly
Other
Previews
Download CAD models
No generation actions are associated with this part