??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-flexicon 5,08 MTH-8 BK SL
Bill of material
HARTING 14120817006000
Product number of the Manufacturer
14120817006000
Preview
Short Description
Connectors, Header, Horizontal, Rated current: ‌15 A, Contacts: 8, Copper alloy, Tin plated, Coding: Please order coding pins separately.
Long Description
Connectors, Header, Horizontal, Rated current: ‌15 A, Contacts: 8, Copper alloy, Tin plated, Coding: Please order coding pins separately., PCB fixing: With thread flange, Polyamide (PA), Polyphthalamide (PPA), Black
Manufacturer Type Description
har-flexicon 5,08 MTH-8 BK SL
Alternative product number
14 12 081 7006 000
Manufacturer Name
HARTING
Delivery Time
280
Type of packaging
Bulk packaging
Material of the contact coat
Tin
Material of the contact
Other copper alloys
rated current
15 A
Number of rows
1
Pole number
8
Manufacturer product description
Connectors, Header, Horizontal, Rated current: ‌15 A, Contacts: 8, Copper alloy, Tin plated, Coding: Please order coding pins separately.
Manufacturer product designation
har-flexicon 5,08 MTH-8 BK SL
Grid dimensions 2
5.080 mm
lower limit temperature
-40 °C
upper limit temperature
110 °C
Coating plug contact area
Tin (Sn)
certificate/approval
0
Combustibility class
V0
material of insulation
Polyamide
Assembly
With thread flange
rated voltage
250 V
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
IT
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models