??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
har-flexicon 3,81 MTH-2 BK
Bill of material
HARTING 14120215002000
Product number of the Manufacturer
14120215002000
Preview
Short Description
Connectors, Header, Horizontal, Rated current: ‌11 A, Contacts: 2, Copper alloy, Tin plated, Coding: Please order coding pins separately.
Long Description
Connectors, Header, Horizontal, Rated current: ‌11 A, Contacts: 2, Copper alloy, Tin plated, Coding: Please order coding pins separately., Polyamide (PA), Polyphthalamide (PPA), Black
Manufacturer Type Description
har-flexicon 3,81 MTH-2 BK
Alternative product number
14 12 021 5002 000
Manufacturer Name
HARTING
Delivery Time
210
Type of packaging
Bulk packaging
Material of the contact coat
Tin
Material of the contact
Other copper alloys
rated current
11 A
Number of rows
1
Pole number
2
Manufacturer product description
Connectors, Header, Horizontal, Rated current: ‌11 A, Contacts: 2, Copper alloy, Tin plated, Coding: Please order coding pins separately.
Manufacturer product designation
har-flexicon 3,81 MTH-2 BK
Grid dimensions 2
3.810 mm
lower limit temperature
-40 °C
upper limit temperature
110 °C
Coating plug contact area
Tin (Sn)
certificate/approval
0
Combustibility class
V0
material of insulation
Polyamide
rated voltage
150 V
Minimum Order Quantity
300
Quantity Scale
300
Customs tariff number
85366990
Country of origin
IT
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드