??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-flexicon 3,50 TTSH-5 BK
Bill of material
HARTING 14020514402000
Product number of the Manufacturer
14020514402000
Preview
Short Description
Connectors, PCB terminal block, Horizontal, Screw termination, Rated current: ‌12 A, Contacts: 5, Copper alloy, Tin plated
Long Description
Connectors, PCB terminal block, Horizontal, Screw termination, Rated current: ‌12 A, Contacts: 5, Copper alloy, Tin plated, Polyamide (PA), Polyphthalamide (PPA), Black
Manufacturer Type Description
har-flexicon 3,50 TTSH-5 BK
Alternative product number
14 02 051 4402 000
Manufacturer Name
HARTING
Delivery Time
210
Type of packaging
Bulk packaging
Material of the contact coat
Tin
Material of the contact
Other copper alloys
rated current
12 A
Number of rows
1
Pole number
5
Manufacturer product description
Connectors, PCB terminal block, Horizontal, Screw termination, Rated current: ‌12 A, Contacts: 5, Copper alloy, Tin plated
Manufacturer product designation
har-flexicon 3,50 TTSH-5 BK
Grid dimensions 2
3.500 mm
Type of PCB contacting
Screw termination
lower limit temperature
-40 °C
upper limit temperature
110 °C
Coating plug contact area
Tin (Sn)
certificate/approval
0
Combustibility class
V0
material of insulation
Polyamide
rated voltage
150 V
Minimum Order Quantity
150
Quantity Scale
150
Customs tariff number
85366990
Country of origin
IT
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models