??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-flexicon 3,50 TTPV-3 BK
Bill of material
HARTING 14020314101000
Product number of the Manufacturer
14020314101000
Preview
Short Description
Connectors, PCB terminal block, Vertical, Push-in-spring-cage termination, Rated current: ‌10 A, Contacts: 3, Copper alloy, Tin plated
Long Description
Connectors, PCB terminal block, Vertical, Push-in-spring-cage termination, Rated current: ‌10 A, Contacts: 3, Copper alloy, Tin plated, Polyamide (PA), Polyphthalamide (PPA), Black
Manufacturer Type Description
har-flexicon 3,50 TTPV-3 BK
Alternative product number
14 02 031 4101 000
Manufacturer Name
HARTING
Delivery Time
7
Type of packaging
Bulk packaging
Material of the contact coat
Tin
Material of the contact
Other copper alloys
rated current
10 A
Number of rows
1
Pole number
3
Manufacturer product description
Connectors, PCB terminal block, Vertical, Push-in-spring-cage termination, Rated current: ‌10 A, Contacts: 3, Copper alloy, Tin plated
Manufacturer product designation
har-flexicon 3,50 TTPV-3 BK
Grid dimensions 2
3.500 mm
Type of PCB contacting
Push-in-spring-cage termination
lower limit temperature
-40 °C
upper limit temperature
110 °C
Coating plug contact area
Tin (Sn)
certificate/approval
0
Combustibility class
V0
material of insulation
Polyamide
rated voltage
220 V
Minimum Order Quantity
200
Quantity Scale
200
Customs tariff number
85366990
Country of origin
IT
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models