??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
har-flexicon 3,50 MWV-2 GN
Bill of material
HARTING 14130214001000
Product number of the Manufacturer
14130214001000
Preview
Short Description
Connectors, Header, Vertical, Rated current: ‌11 A, Contacts: 2, Copper alloy, Tin plated, Coding: Please order coding pins separately.
Long Description
Connectors, Header, Vertical, Rated current: ‌11 A, Contacts: 2, Copper alloy, Tin plated, Coding: Please order coding pins separately., Polyamide (PA), Green
Manufacturer Type Description
har-flexicon 3,50 MWV-2 GN
Alternative product number
14 13 021 4001 000
Manufacturer Name
HARTING
Delivery Time
7
Type of packaging
Bulk packaging
Material of the contact coat
Tin
Material of the contact
Other copper alloys
rated current
11 A
Number of rows
1
Pole number
2
Manufacturer product description
Connectors, Header, Vertical, Rated current: ‌11 A, Contacts: 2, Copper alloy, Tin plated, Coding: Please order coding pins separately.
Manufacturer product designation
har-flexicon 3,50 MWV-2 GN
Grid dimensions 2
3.500 mm
lower limit temperature
-40 °C
upper limit temperature
110 °C
Coating plug contact area
Tin (Sn)
certificate/approval
0
Combustibility class
V0
material of insulation
Polyamide
rated voltage
150 V
Minimum Order Quantity
300
Quantity Scale
300
Customs tariff number
85366990
Country of origin
IT
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели