??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
har-flex ang f 96p PL1 560pcs
Bill of material
HARTING 15250962601000
Product number of the Manufacturer
15250962601000
Preview
Short Description
Connectors, Female connector, Reflow soldering termination (SMT), Contacts: 96, Angled
Long Description
Connectors, Female connector, Reflow soldering termination (SMT), Contacts: 96, Angled, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, Liquid crystal polymer (LCP)
Manufacturer Type Description
har-flex ang f 96p PL1 560pcs
Alternative product number
15 25 096 2601 000
Manufacturer Name
HARTING
Delivery Time
84
Type of packaging
Castor
Material of the contact coat
Nickel/gold, Mating side, Tin, Termination side
Material of the contact
Other copper alloys
Number of rows
2
Pole number
96
Manufacturer product description
Connectors, Female connector, Reflow soldering termination (SMT), Contacts: 96, Angled
Manufacturer product designation
har-flex ang f 96p PL1 560pcs
Grid dimensions 1
1.270 mm
Type of PCB contacting
Reflow soldering termination (SMT)
Direction mating face
turned
lower limit temperature
-55 °C
upper limit temperature
125 °C
Coating plug contact area
Gold (au), Mating side, Tin (Sn), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir