??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HAR-FLEX ANG F 6P PL1 560PCS
Bill of material
HARTING 15250062601000
Preview
Product number of the Manufacturer
15250062601000
Short Description
Connectors, Female connector, Reflow soldering termination (SMT), Contacts: 6, Angled
Long Description
Connectors, Female connector, Reflow soldering termination (SMT), Contacts: 6, Angled, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side, Performance level: 1, Liquid crystal polymer (LCP)
Manufacturer Type Description
HAR-FLEX ANG F 6P PL1 560PCS
Alternative product number
15 25 006 2601 000
Manufacturer Name
HARTING
Delivery Time
28
Type of packaging
Castor
Material of the contact coat
Noble metal over Ni, Mating side, Sn over Ni, Termination side
Material of the contact
Other copper alloys
Number of rows
2
Pole number
6
Manufacturer product description
Connectors, Female connector, Reflow soldering termination (SMT), Contacts: 6, Angled
Manufacturer product designation
HAR-FLEX ANG F 6P PL1 560PCS
Grid dimensions 1
1.27 mm
Grid dimensions 2
1.270 mm
Type of PCB contacting
Reflow soldering termination (SMT)
Direction mating face
turned
lower limit temperature
-55 °C
upper limit temperature
125 °C
Coating plug contact area
Noble metal over Ni, Mating side, Tin (Sn), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Assembly
Other
Previews
3D
Dimension
2D
Download CAD models