??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Har-flex 26 p double ends with SR, 0.2m
Bill of material
HARTING 33152430200065
Product number of the Manufacturer
33152430200065
Short Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.2 m
Long Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.2 m
Manufacturer Type Description
Har-flex 26 p double ends with SR, 0.2m
Alternative product number
33 15 243 0200 065
Manufacturer Name
HARTING
Delivery Time
28
Product type
Har-flex 26 p double ends with SR, 0.2m
Brand
har-flex®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част