??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAQ90 - Antibacterial design handle/Butterfly shaped handle
Bill of material
HAQ90-M6-E
Code
HAQ90
type
Butterfly shaped handle
type
Internal thread type
Grip part material
PA
Threaded insert material
SUS304
M
mm
Handle color
D
40 mm
H
20 mm
D1
13.5 mm
h
12 mm
h
4.0 mm
B
6 mm
Reference weight
0.011 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models