??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAQ82 - Medical design handle/cross handle
Bill of material
HAQ82-M6-L20
Code
HAQ82
type
External thread type
Grip part material
SUS304
Grip part surface preparation
polishing
Screw material
SUS304
M
mm
L
mm
D
32 mm
D1
12 mm
H
21.0 mm
h1
10 mm
Reference weight
0.041 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models