??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAQ79 - Medical design handle/five corner handle
Bill of material
HAQ79-M8-L20
Code
HAQ79
type
External thread type
Grip part material
SUS304
Grip part surface preparation
burnishing
Screw material
SUS304
M
mm
L
mm
D
40 mm
D1
14 mm
H
24.0 mm
h1
12.0 mm
Reference weight
0.050 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models