??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAQ76 - Medical design handle/triangular handle
Bill of material
HAQ76-M5-D32
Code
HAQ76
type
Internal thread type
Material
SUS304
surface preparation
Matte sandblasting
M
mm
D
mm
D1
12 mm
H
21 mm
h
10 mm
h1
12 mm
Reference weight
0.044 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models