??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAQ73 - Medical design handle/polygonal handle
Bill of material
HAQ73-M6-D32
Code
HAQ73
type
Internal thread type
Material
SUS304
surface preparation
polish
M
mm
D
32 mm
H
25 mm
h
12 mm
h1
5 mm
D1
12 mm
Reference weight
0.046 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models