??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAQ70 - Medical design handle/straight grain handle
Bill of material
HAQ70-M5-L10
Code
HAQ70
type
External thread type
Material
SUS304
surface preparation
Matte sandblasting
M
mm
L
mm
D
20 mm
D1
14 mm
H
13 mm
h1
8.5 mm
Reference weight
0.026 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models