??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAQ60_61 - Hygienic grade handle/Star shaped handle
Bill of material
HAQ60-M6-D40
Code
type
Internal thread type
subject material
SUS316L
subject surface preparation
Sealing ring material
H-NBR
Sealing ring colour
blue
M
mm
D
mm
D1
18 mm
D2
18.8 mm
H
30.5 mm
h1
15.0 mm
Reference weight
0.136 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models