??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAQ55_56 - Hygienic grade handle/Triangle arrow handle
Bill of material
HAQ55-M6-D46
Code
type
Internal thread type
subject material
SUS316L
subject surface preparation
Sealing ring material
H-NBR
Sealing ring colour
blue
M
mm
D
mm
D1
18 mm
D2
18.8 mm
H
26 mm
H
12 mm
H
15.0 mm
Reference weight
0.075 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models