??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAQ50_51 - Hygienic grade handle/Waist shaped handle
Bill of material
HAQ50-M5
Code
type
External thread type
subject material
SUS316L
subject surface preparation
Sealing ring material
H-NBR
Sealing ring colour
blue
M
mm
D
20 mm
L
10 mm
H
24 mm
D1
14 mm
D2
14.8 mm
Reference weight
0.028 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models