??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
haq29 - Grip Cross Grip Enhanced Clamping Force Type
Bill of material
HAQ29-M12
code
HAQ29
type
Enhanced clamping force type, female thread type
The main material
PA
body color
black
Bushing Material
S45C
Bushing Surface Treatment
blackened
M
12
D
80
D1
35
H
54
h
34
h1 (min)
28.5
reference weight
0.19 kg
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models