??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAQ17 - Handle ¡¤ Slotted Handle
Bill of material
HAQ17-D40
Code
HAQ17
Type
Slotted Handle/Internal Thread Type/Anti-Static
material(Grip)
PF
material(Threaded part)
-
material(Coupling)
PF
Surface treatment(Threaded part)
-
D
mm
d
10 mm
h1
8 mm
h
18 mm
H
23 mm
D1
6.5 mm
M
5 mm
Reference Weight
0.02 kg/pcs
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models