??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
HanPP V14 RJ45 GL Cat6A plug 8p met.
Bill of material
HARTING 09352270401
Product number of the Manufacturer
09352270401
Preview
Short Description
Connectors, Piercing termination, Rated current: ‌1.75 A, Contacts: 8, PushPull, Material: Zinc die-cast, Nickel plated
Long Description
Connectors, Piercing termination, Rated current: ‌1.75 A, Contacts: 8, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Manufacturer Type Description
HanPP V14 RJ45 GL Cat6A plug 8p met.
Alternative product number
09 35 227 0401
Manufacturer Name
HARTING
Delivery Time
70
Type of interlock
Push pull
Design of housing surface
nickel-plated
max. connectable conductor cross-section multiple wire
0.220 mm^2
min. connectable conductor cross-section multiple wire
0.100 mm^2
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
1.750 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Conductor connection method
Throughput connection
Pole number
8
Manufacturer product description
HanPP V14 RJ45 GL Cat6A plug 8p met.
certificate/approval
0
Combustibility class
V0
material of housing
Zink print cast
Max. line cross section, flexible
0.220 mm^2
Min. line cross section, flexible
0.100 mm^2
Locking present
Yes
rated voltage
50 V
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)