??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HanPP V14 RJ45 GL Cat6A plug 8p
Bill of material
HARTING 09352270421
Preview
Product number of the Manufacturer
09352270421
Short Description
Connectors, Piercing termination, Rated current: ‌1.75 A, Contacts: 8, Au over Ni, Mating side, Sn over Ni, Termination side, PushPull
Long Description
Connectors, Piercing termination, Rated current: ‌1.75 A, Contacts: 8, Au over Ni, Mating side, Sn over Ni, Termination side, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Manufacturer Type Description
HanPP V14 RJ45 GL Cat6A plug 8p
Alternative product number
09 35 227 0421
Manufacturer Name
HARTING
Delivery Time
80
Type of interlock
Push pull
max. connectable conductor cross-section multiple wire
0.22 mm²
min. connectable conductor cross-section multiple wire
0.1 mm²
Degree of protection (IP), mounted
IP65, IP67
Material of the contact coat
Nickel/gold, Mating side, Sn over Ni, Termination side
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
1.75 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Conductor connection method
Throughput connection
Pole number
8
Manufacturer product description
HanPP V14 RJ45 GL Cat6A plug 8p
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Max. line cross section, flexible
0.22 mm²
Min. line cross section, flexible
0.1 mm²
Locking present
Yes
rated voltage
50 V
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models