??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HanPP V14 preLink RJ45 plug 8p plastic
Bill of material
HARTING 20822040001
Product number of the Manufacturer
20822040001
Preview
Short Description
Connectors, preLink® IDC insulation displacement termination, Male, Contacts: 8, Material: Zinc die-cast, Nickel plated
Long Description
Connectors, preLink® IDC insulation displacement termination, Male, Contacts: 8, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Manufacturer Type Description
HanPP V14 preLink RJ45 plug 8p plastic
Alternative product number
20 82 204 0001
Manufacturer Name
HARTING
Delivery Time
28
Design of housing surface
nickel-plated
Contact design
Pin
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
Brand
preLink®
Application standards
EN 45545-2
Conductor connection method
Insulation displacement termination
Pole number
8
Manufacturer product family
Han® PushPull (V14)
Manufacturer product description
HanPP V14 preLink RJ45 plug 8p plastic
certificate/approval
0
material of housing
Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
LV
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models