??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hettich
Description
Hanging File Frame - Hanging File Frame
Bill of material
9236981
Order Number
Exterior Dimension
651 X 353
Depth
353.000 mm
Width
651.000 mm
Lenght
308.750 mm
Drill Distance
558.500 mm
Previews
3D
2D
Download CAD models