??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hettich
Description
Hanging File Frame - Hanging File Frame
Bill of material
9208897
Order Number
Exterior Dimension
543 X 353
Depth
353.000 mm
Width
543.000 mm
Lenght
254.750 mm
Drill Distance
450.500 mm
Previews
3D
2D
Download CAD models