카탈로그: Eaton's CAD
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
1818069
Eaton's CAD
Industrial control, drives, automation and sensors
Switch-Disconnectors and cam switches
23226
Powered by
CAD모델 선택
{eaton_cad/23126/23140/23226/23529.prj},{NB=1818069},{PLID=1818069},{NETTO_WEIGHT=0.30800},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/82/5b/dd/23529_preview_250.png},{MANUTYPEDESC=K3DG/P},{DESCSHORT=Toggle, 10mm, door installation, gray, padlock},{DESCLONG=Toggle, Basic function: Rotary handles, Complete handle with door coupling, Shaft diameter: 10 x 10, For use with: DMVS160N, DMV250N, DMV400N, QSA160N, QSA200N, QSA250N, QSA315N, QSA400N, For use with: Door build in installation, Information about equipment supplied: with padlock, Switching angle: 90 °},{INTNO=8711426850484},{ECLASS_13_0=Handle for switch devices [AKF012019]},{ETIM_9_0=Handle for power circuit breaker [EC000229]},{EF004054=false}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 51
HELP_VARIABLE
Company
Eaton's CAD
Description
Handle for power circuit breaker [EC000229]
Bill of material
1818069
Preview
../../../_pool_/82/5b/dd/23529_preview_250.png
../../../_pool_/82/5b/dd/23529_preview_250.png
PLID
1818069
1818069
Manufacturer Type Description
K3DG/P
K3DG/P
Short Description
Toggle, 10mm, door installation, gray, padlock
Toggle, 10mm, door installation, gray, padlock
Long Description
Toggle, Basic function: Rotary handles, Complete handle with door coupling, Shaft diameter: 10 x 10, For use with: DMVS160N, DMV250N, DMV400N, QSA160N, QSA200N, QSA250N, QSA315N, QSA400N, For use with: Door build in installation, Information about equipment supplied: with padlock, Switching angle: 90 °
Toggle, Basic function: Rotary handles, Complete handle with door coupling, Shaft diameter: 10 x 10, For use with: DMVS160N, DMV250N, DMV400N, QSA160N, QSA200N, QSA250N, QSA315N, QSA400N, For use with: Door build in installation, Information about equipment supplied: with padlock, Switching angle: 90 °
International product number
8711426850484
8711426850484
Netto weight
0.30800
0.30800
kg
ECLASS_13_0
Handle for switch devices [AKF012019]
ETIM_9_0
Handle for power circuit breaker [EC000229]
With restart blockage
false
With key lock
false
false
Padlock locking
false
false
Colour
Grey
Grey
Suitable for emergency stop
false
With extension shaft
false
Suitable for power circuit breaker
true
Suitable for switch disconnector
true
Degree of protection (NEMA)
Other
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성