??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Hettich
Description
Handle Brucla - Handle Brucla
Bill of material
115269
Order Number
mm
Drilling Distance
mm
Diameter
16 mm
Total length
mm
Height
39 mm
X
1 mm
Hole Height
10 mm
M
12.500 mm
Previews
3D
2D
Download CAD models