??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bradley
Description
Hand Dryer Acorp 2903-28
Bill of material
hand_dryer_acorp_2903_28_2903_28
VARIANTNAME
Percentage of Recycled Content
0.000
LEED Credit
n/a
Complies to NAFTA
n/a
Complies To Buy American Act
No
Voltage
Nominal Power
Motor
1/3 hp (250W)
Insulation
Grounding Required
Heating Element
1,600 W (2.15hp)
Frequency
Consumption
Apparent Load
0.000
Default Elevation
48.000
Temperature (At 4" distance 70°F)
128°F (53°C)
RPM
5.5
Nominal Airflow
290.000
Noise Level at 79"
79dB
Effective Air Flow
203.000
Drying Time
29 seconds
Airspeed
5,512 LFM
Width
11.125
Height
10.000
Depth
8.500
Warranty Information
Sensors 1 year, motor brushes 3 years, all other components 10 years.
Version
2.0
URL
http://www.bradleycorp.com/
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - English
http://bradleycorp.com/download/1869/8236.pdf
OmniClass Table 23 Title
Hand and Hair Dryers
OmniClass Table 23 Number
23-31 25 15
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Model
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MasterFormat Number
10 28 00
Manufacturer
Bradley Corporation
Industry Standards
Fire Rating
n/a
Description
Sensor Operated Warm Air Hand Dryer
Copyright
This Model Data is Property of Bradley Corporation
Assembly Code
C1030200
ADA Compliant
Yes
Type Comments
Previews
3D
2D
Download CAD models