??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAN63_66 - Handwheel ¡¤ Foldable Straight Spoke Round Rim Hand Wheel ¡¤ Handle Foldable Type
Bill of material
HAN63-D200-d18
Code
Types of
Foldable Handle
Installation Method
Coupling Part Material
HT200
Coupling Part Surface Treatment
Black Oxide
Handwheel Body Material
PF
Grip Mounting Part Material
Brass
Grip Material
PF
Material Of Handle Thread
1215MS
Grip thread surface treatment
Chrome
D
mm
d
mm
D Tolerance
mm
M1
mm
L
mm
L1
mm
H
mm
h
mm
h1
mm
d1
mm
d2
mm
M
mm
f
mm
s
mm
Reference Weight£¨kg/pcs)
Website
Website Connection
D1
16 mm
Previews
3D
Dimension
2D
Download CAD models