??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAN61 - Handwheel ¡¤ Foldable Straight Spoke Round Rim Hand Wheel ¡¤ Handle Foldable Type
Bill of material
HAN61-D125
Code
HAN61
Types of
Foldable Handle
Installation Method
Non-Porous
Coupling Part Material
HT200
Coupling Part Surface Treatment
Black Oxide
Handwheel Body Material
PF
Grip Mounting Part Material
Brass
Grip Material
PF
Material Of Handle Thread
1215MS
Grip thread surface treatment
Chrome
D
mm
L
mm
L1
mm
H
mm
h
mm
h1
mm
d1
mm
d2
mm
M
mm
Reference Weight£¨kg/pcs)
Website
Website Connection
DD
18 mm
D1
16 mm
Previews
3D
Dimension
2D
Download CAD models