??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 Hybrid power jack SMD T&R
Bill of material
HARTING 09455250041
Product number of the Manufacturer
09455250041
Preview
Short Description
Connectors, Power module, Reflow soldering termination (SMT), Size: Han® 3 A, Contacts: 0, 4x 48 V, Conductor cross-section: 1.5 mm²
Long Description
Connectors, Power module, Reflow soldering termination (SMT), Size: Han® 3 A, Contacts: 0, 4x 48 V, Conductor cross-section: 1.5 mm²
Manufacturer Type Description
Han3A RJ45 Hybrid power jack SMD T&R
Alternative product number
09 45 525 0041
Manufacturer Name
HARTING
Delivery Time
35
max. connectable conductor cross-section multiple wire
1.500 mm^2
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Product type
Han3A RJ45 Hybrid power jack SMD T&R
Brand
RJ45
Conductor connection method
Soldered connection
Size
Han® 3 A
Insertion cycles, min.
500
Pole number
0
Manufacturer product description
Connectors, Power module, Reflow soldering termination (SMT), Size: Han® 3 A, Contacts: 0, 4x 48 V, Conductor cross-section: 1.5 mm²
Manufacturer product designation
Connectors, Power module, Reflow soldering termination (SMT), Size: Han® 3 A, Contacts: 0, 4x 48 V, Conductor cross-section: 1.5 mm²
certificate/approval
0
Max. line cross section, flexible
1.500 mm^2
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models