??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 Hybrid PFT insert Cat.6; 8+4p
Bill of material
HARTING 09452001760
Product number of the Manufacturer
09452001760
Preview
Short Description
Connectors, Contacts: 8, 4x 48 V, Size: Han® 3 A, Material: Thermoplastic
Long Description
Connectors, Contacts: 8, 4x 48 V, Size: Han® 3 A, Material: Thermoplastic
Manufacturer Type Description
Han3A RJ45 Hybrid PFT insert Cat.6; 8+4p
Alternative product number
09 45 200 1760
Manufacturer Name
HARTING
Delivery Time
35
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
RJ45
Pole number
8
Manufacturer product description
Han3A RJ45 Hybrid PFT insert Cat.6; 8+4p
certificate/approval
0
material of housing
Plastic
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.